IESNA:LM-63-2002
[TEST]P1297002
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R40W2N902750DE010 E3D1WH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 2700K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]970
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
2254.8 2253.4 2250 2244.9 2238.5 2230 2220.2 2207.9 2193 2172.6
2146.8 2116.6 2076.2 2026.3 1961.1 1880.9 1778.7 1662.2 1522.3 1374.6
1213.3 1052 893.1 734.8 579.3 438.4 324.6 237.7 178.6 138.9
112.1 92.7 77.4 70.6 63.8 52 41.4 32.6 25.8 23.1
20.4 17 13.9 9.2 6.1 3.7 1.7 0.7 0.7 0.3
0.3 0.3 0.3 0 0 0 0 0 0 0
0 0 0
